Gripper for connecting rods
Challenge
The challenge of loading and unloading tooling machines for an automobile manufacturer laid in the high variety of workpiece parts and the specific arrangement of the respective devices.
Solution
As the solution, Zimmer Group experts used a servo linear axis for adjusting the gripper distances. For the problem of the different orientations in the devices, standard swivel units with a middle position were used.
Highlights and technical data
- IP40
- Pneumatic
- Drive AC servo motor
- Gripping force safety device for spring
Technical Data
Drive type | PNEUELE |
Max. gripping force | 4250 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 40 [mm] |
IP class | IP40 |
System weight | 66 [kg] |
Max. workpiece weight | 5 [kg] |
Max. workpiece temperature | 80 [°C] |